Item # |
CAD |
Outlet Type |
Outlet Size (in) |
Inlet Type |
Inlet Size (in) |
Hose Assembly Length |
Drop Size |
Quantity |
|---|---|---|---|---|---|---|---|---|
| 2024HE-50-3.0 |
N/A |
N/A FNPT | N/A 1/2 | N/A MNPT | N/A 1 | N/A 24 in | N/A 3.0 in | |
| 20XXHE-36X1/2-3EL |
N/A |
N/A FNPT | N/A 1/2 | N/A MNPT | N/A 1 | N/A 36 in | N/A 3.0 in | |
| 20XXHE-48X1/2-3EL |
N/A |
N/A FNPT | N/A 1/2 | N/A MNPT | N/A 1 | N/A 48 in | N/A 3.0 in | |
| 2060HE-50-3.0 |
N/A |
N/A FNPT | N/A 1/2 | N/A MNPT | N/A 1 | N/A 60 in | N/A 3.0 in | |
| 2072HE-50-3.0 |
N/A |
N/A FNPT | N/A 1/2 | N/A MNPT | N/A 1 | N/A 72 in | N/A 3.0 in | |
| 2024HE-50-4.0 |
N/A |
N/A FNPT | N/A 1/2 | N/A MNPT | N/A 1 | N/A 24 in | N/A 4.0 in | |
| 20XXHE-36X1/2-4EL |
N/A |
N/A FNPT | N/A 1/2 | N/A MNPT | N/A 1 | N/A 36 in | N/A 4.0 in | |
| 20XXHE-48X1/2-4EL |
N/A |
N/A FNPT | N/A 1/2 | N/A MNPT | N/A 1 | N/A 48 in | N/A 4.0 in | |
| 2060HE-50-4.0 |
N/A |
N/A FNPT | N/A 1/2 | N/A MNPT | N/A 1 | N/A 60 in | N/A 4.0 in | |
| 20XXHE-72X1/2 |
N/A |
N/A FNPT | N/A 1/2 | N/A MNPT | N/A 1 | N/A 72 in | N/A 4.0 in | |
| 2024HE-75-3.0 |
N/A |
N/A FNPT | N/A 3/4 | N/A MNPT | N/A 1 | N/A 24 in | N/A 3.0 in | |
| 20XXHE-36X3/4-3EL |
N/A |
N/A FNPT | N/A 3/4 | N/A MNPT | N/A 1 | N/A 36 in | N/A 3.0 in | |
| 20XXHE-48X3/4-3EL |
N/A |
N/A FNPT | N/A 3/4 | N/A MNPT | N/A 1 | N/A 48 in | N/A 3.0 in | |
| 2060HE-75-3.0 |
N/A |
N/A FNPT | N/A 3/4 | N/A MNPT | N/A 1 | N/A 60 in | N/A 3.0 in | |
| 2072HE-75-3.0 |
N/A |
N/A FNPT | N/A 3/4 | N/A MNPT | N/A 1 | N/A 72 in | N/A 3.0 in | |
| 20XXHE-24X3/4 |
N/A |
N/A FNPT | N/A 3/4 | N/A MNPT | N/A 1 | N/A 24 in | N/A 4.0 in | |
| 20XXHE-36X3/4-4EL |
N/A |
N/A FNPT | N/A 3/4 | N/A MNPT | N/A 1 | N/A 36 in | N/A 4.0 in | |
| 20XXHE-48X3/4-4EL |
N/A |
N/A FNPT | N/A 3/4 | N/A MNPT | N/A 1 | N/A 48 in | N/A 4.0 in | |
| 20XXHE-60X3/4 |
N/A |
N/A FNPT | N/A 3/4 | N/A MNPT | N/A 1 | N/A 60 in | N/A 4.0 in | |
| 20XXHE-72X3/4 |
N/A |
N/A FNPT | N/A 3/4 | N/A MNPT | N/A 1 | N/A 72 in | N/A 4.0 in |