| Items |
2 1/2X2 1/2-7250-PTD 7250 21/2X21/2 PTD SUCTN DIFFUSER |
3X2-7250-PTD 7250 3X2 PTD SUCTN DIFFUSER |
3X2 1/2-7250-PTD 7250 3X21/2 PTD SUCTN DIFFUSER |
3X3-7250-PTD 7250 3X3 PTD SUCTN DIFFUSER |
4X2-7250-PTD 7250 4X2 PTD SUCTN DIFFUSER |
|||||
| Type | N/A Diffuser | |||||||||
| Style | N/A Suction | |||||||||
| Nominal Size | N/A 2 1/2 x 2 1/2 in | N/A 3 x 2 in | N/A 3 x 2 1/2 in | N/A 3 x 3 in | N/A 4 x 2 in | |||||
| Body Material | N/A Carbon steel Schedule 40 conforming to ASTM A 53, Grade B | |||||||||
| Bolts Material | N/A SAE J429, Grade 5, Zinc Electroplated | |||||||||
| Heavy Hex Nuts Material | N/A ASTM A563, Grade A, Zinc Electroplated | |||||||||
| Diffuser Basket Material | N/A Stainless steel type 304, #16 perforated plate with 3/16" diameter holes. (51% open area). Pre-Filter: Stainless steel type 304 screen - 16 mesh. (removable). | |||||||||
| Couplings Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12. | |||||||||
| Flanges Material | N/A Carbon steel class 150# conforming to ASME B 16.5. | |||||||||
| Drain & Gage Plugs Material | N/A Carbon steel square head plugs conforming to ASME B16.11. | |||||||||
| Gaskets Material | N/A Grade "E" EPDM (Green color code) -40°F to 230°F (Service Temperature Range)(-40°C to 110°C) Recommended for water service, diluted acids, alkalies solutions, oil-free air and many other chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS. Grade “EP” EPDM (Green and Red color code) -40°F to 250°F (Service Temperature Range)(-40°C to 121°C) Recommended for water service, diluted acids, alkalies solutions, oil-free air and many other chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS. For hot water applications the use of Gruvlok Extreme Temperature lubricant is recommended. NSF-61 Certified for cold and hot water applications up through 12". Grade “T” Nitrile (Orange color code) -20°F to 180°F (Service Temperature Range)(-29°C to 82°C) Recommended for petroleum applications. air with oil vapors and vegetable and mineral oils. NOT FOR USE IN HOT WATER OR HOT AIR. | |||||||||
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | |||||||||
| Orifice Cylinder Open Area | N/A 48 in² | N/A 42 in² | N/A 48 in² | N/A 58 in² | N/A 48 in² | |||||
| Product Number | N/A 0390050508 | N/A 0390050516 | N/A 0390050524 | N/A 0390050540 | N/A 0390050573 | |||||
| UPC Code | N/A 69029128710 | N/A 69029177819 | N/A 69029110994 | N/A 69029110995 | N/A 69029177820 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 32 lb | N/A 34 lb | N/A 34 lb | N/A 35 lb | N/A 35 lb | |||||
|
|
||||||||||