| Items |
1/4-BW_Flat 2805 - 1/4 3000 BW FLAT ANVILET |
3/8-BW_Flat 2805 - 3/8 3000 BW FLAT ANVILET |
1/2-BW_Flat 2805 - 1/2 3000 BW FLAT ANVILET |
3/4-BW_Flat 2805 - 3/4 3000 BW FLAT ANVILET |
1-BW_Flat 2805 - 1 3000 BW FLAT ANVILET |
|||||
| Industry Standards/Certifications | N/A MSS standard SP-97 ASTM A105 ASME B16.11 | |||||||||
| Type | N/A Flat Anvilets | |||||||||
| Style | N/A Butt Weld | |||||||||
| Nominal Size | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | N/A 1 in | |||||
| Material | N/A Forged Steel | |||||||||
| Class | N/A 3000 | |||||||||
| Product Number | N/A NA | |||||||||
| UPC Code | N/A NA | |||||||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.1 lb | N/A 0.15 lb | N/A 0.20 lb | N/A 0.30 lb | N/A 0.5 lb | |||||
|
|
||||||||||