| Items |   1/2LF-CSV-THD CSV-T-9527ABLF 1/2 THD CRCT SETR BLCVL-LF |   1/2LF-CSV-THD-LWFL CSV-T-9527ABLF 1/2 LWFL THD CRCTSETBALVLV |   1/2-CSV-THD CSV-T-9527AB 1/2 THD CRCT SETR BALCVLV-LF |   1/2-CSV-SJ CSV-S-9529AB 1/2 SJ CRCT SETR BALCVLV-LF |   3/4-CSV-THD CSV-T-9527AB 3/4 THD CRCT SETR BALCVLV-LF | |||||
| Type | N/A Balancing Valve | |||||||||
| Style | N/A FNPT | N/A FNPT | N/A FNPT | N/A Solder Joint | N/A FNPT | |||||
| Valve Size | N/A 1/2 in | N/A 1/2 in | N/A 1/2 in | N/A 1/2 in | N/A 3/4 in | |||||
| Body Material | N/A CW510L | |||||||||
| Plug Material | N/A CW510L | |||||||||
| Disc Gasket Material | N/A EPDM Perox | |||||||||
| Gasket Washer Material | N/A CW510L | |||||||||
| Balance Disc Material | N/A CW510L | |||||||||
| Stem O-Ring Material | N/A EPDM Perox | |||||||||
| Spring Cartridge Material | N/A Brass | |||||||||
| Spring Material | N/A Stainless Steel | |||||||||
| Disc Stem Material | N/A Stainless Steel | |||||||||
| Stop Ring Material | N/A Stainless Steel | |||||||||
| Washer Material | N/A Brass | |||||||||
| Balancing Stem Material | N/A CW510L | |||||||||
| Balancing Stem O-Ring Material | N/A EPDM Perox | |||||||||
| Bonnet O-Ring Material | N/A EPDM Perox | |||||||||
| Bonnet Material | N/A CW510L | |||||||||
| Graduated Scale Material | N/A Blue Polypropylene | |||||||||
| Reg. Indicator Material | N/A Orange Polyamide | |||||||||
| On/Off Cap Material | N/A Blue Polyamide | |||||||||
| Test Point/Plug Material | N/A DZR Brass | |||||||||
| Medium | N/A Water | |||||||||
| Min. Temperature | N/A 15 ºF | |||||||||
| Max. Temperature | N/A 260 ºF | |||||||||
| Max. Pressure | N/A 300 psi | |||||||||
| Flow Rate | N/A 0.49/1.17 gpm | N/A 0.49/1.17 gpm | N/A 0.98/2.35 gpm | N/A 0.98/2.35 gpm | N/A 2.19/5.15 gpm | |||||
| Anvil Product Number | N/A 0763101227 | N/A 0763101102 | N/A 0763101201 | N/A 0763101300 | N/A 0763101243 | |||||
| UPC Code | N/A 66242851896 | N/A 66242852099 | N/A 66242852092 | N/A 66242852089 | N/A 66242852091 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 0.77 lb | N/A 0.77 lb | N/A 0.77 lb | N/A 0.74 lb | N/A 0.99 lb | |||||
|  | ||||||||||