| Items |
2 1/2 x 2 1/2-TRC-GRVD TRC 21/2X21/2 SCH10 T/CR GRVD TEE-LET |
2 1/2 x 3-TRC-GRVD TRC 21/2X3 SCH10 T/CR GRVD TEE-LET |
2 1/2 x 4-TRC-GRVD TRC 21/2X4 SCH10 T/CR GRVD TEE-LET |
2 1/2 x 5-TRC-GRVD TRC 21/2X5 SCH10 T/CR GRVD TEE-LET |
2 1/2 x 6-TRC-GRVD TRC 21/2X6 SCH10 T/CR GRVD TEE-LET |
|||||
| Industry Standards/Certifications | N/A cULus Listed. FM Approved. | |||||||||
| Type | N/A Welded Outlet | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 2 1/2 x 2 1/2 in | N/A 2 1/2 x 3 in | N/A 2 1/2 x 4 in | N/A 2 1/2 x 5 in | N/A 2 1/2 x 6 in | |||||
| Material | N/A Highly weldable steel conforming to ASTM A-53, Grades A or B, Type E | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Schedule | N/A 10 | |||||||||
| Product Number | N/A 0363194168 | N/A 0363194184 | N/A 0363194200 | N/A 0363194218 | N/A 0363194226 | |||||
| UPC Code | N/A 69029138857 | N/A 69029138858 | N/A 69029138859 | N/A 69029193927 | N/A 69029138860 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 1.00 lb | N/A 1.00 lb | N/A 0.95 lb | N/A 0.95 lb | N/A 0.95 lb | |||||
|
|
||||||||||