| Items |
2-7788SS-IMP 7788SS 2 IMP 316SS GRVD FLNG ADAPTER |
2 1/2-7788SS-IMP 7788SS 21/2 IMP 316SS GRVD FLNG ADAPTER |
3-7788SS-IMP 7788SS 3 IMP 316SS GRVD FLNG ADAPTER |
4-7788SS-IMP 7788SS 4 IMP 316SS GRVD FLNG ADAPTER |
5-7788SS-IMP 7788SS 5 IMP 316SS GRVD FLNG ADAPTER |
|||||
| Industry Standards/Certifications | N/A NSF-61, MA Plumbing | |||||||||
| Type | N/A Flange Adapter | |||||||||
| Style | N/A Grooved | |||||||||
| Housing Material | N/A | |||||||||
| Nominal Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
| Outlet Size | N/A Class 500 | |||||||||
| Max. Working Pressure | N/A 300 psi | |||||||||
| Product Number | N/A 0390065600 | N/A 0390065602 | N/A 0390065604 | N/A 0390065606 | N/A 0390065608 | |||||
| UPC Code | N/A 65280811093 | N/A 65280811094 | N/A 65280811095 | N/A 65280811096 | N/A 65280811097 | |||||
| Weight | N/A 2.70 lb | N/A 3.0 lb | N/A 6 lb | N/A 7.00 lb | N/A 9 lb | |||||
|
|
||||||||||