WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov
| Items |
3/8-9191-TE Series 9191 3/8 BRASS SWING CHECK VLV TE 200CWP |
1/2-9191-TE Series 9191 1/2 BRASS SWING CHECK VLV TE 200CWP |
3/4-9191-TE Series 9191 3/4 BRASS SWING CHECK VLV TE 200CWP |
1-9191-TE Series 9191 1 BRASS SWING CHECK VLV TE 200CWP |
1 1/4-9191-TE Series 9191 1-1/4 BRASS SWING CHECK VLV TE 200CWP |
|||||
| Type | N/A Check Valve | |||||||||
| Style | N/A Swing | |||||||||
| Valve Size | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | |||||
| Body Material | N/A Brass ASTM B584, C85700 | |||||||||
| Disc Material | N/A Brass ASTM B584, C85700 | |||||||||
| Name Plate Material | N/A Aluminium | |||||||||
| Cap Material | N/A Brass ASTM B584, C85700 | |||||||||
| Packing Material | N/A Fibre “H” | |||||||||
| Pin Material | N/A Brass Alloy C37700 | |||||||||
| Bolt Material | N/A Brass Alloy C36000 | |||||||||
| Max. Rated Pressure | N/A 200 psi | |||||||||
| Product Number | N/A 4366000400 | N/A 4366000410 | N/A 4366000420 | N/A 4366000430 | N/A 4366000440 | |||||
| UPC Code | N/A 09220112360 | N/A 09220112361 | N/A 09220112362 | N/A 09220112363 | N/A 09220112364 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.41 lb | N/A 0.41 lb | N/A 0.54 lb | N/A 0.74 lb | N/A 1.33 lb | |||||
|
|
||||||||||