| Items |
1/2-SP658 SP658 CU 1/2P X 1/2FT EPDM ADPT UNION |
3/4-SP658 SP658 CU 3/4P X 3/4FT EPDM ADPT UNION |
1-SP658 SP658 CU 1P X 1FT EPDM ADPT UNION |
1 1/4-SP658 SP658 CU 11/4P X 11/4FT EPDM ADPT UNION |
1 1/2-SP658 SP658 CU 11/2P X 11/2FT EPDM ADPT UNION |
|||||
| Type | N/A Union | |||||||||
| Style | N/A Copper Press/FNPT | |||||||||
| Nominal Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
| Material | N/A Copper | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Product Number | N/A 4343005300 | N/A 4343005302 | N/A 4343005304 | N/A 4343005306 | N/A 4343005308 | |||||
| UPC Code | N/A 65280812670 | N/A 65280812671 | N/A 65280812672 | N/A 65280812673 | N/A 65280812674 | |||||
| HPH Code | N/A 212SI0492 | N/A 212SI0501 | N/A 212SI0496 | N/A 212SI0497A | N/A 212SI0497B | |||||
| Weight | N/A 0.29 lb | N/A 0.414 lb | N/A 0.802 lb | N/A 0.97 lb | N/A 1.68 lb | |||||
|
|
||||||||||