Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 10X8-R-1-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10X8 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 23.1 lb |
| 10X8-R-1-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10X8 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 23.1 lb |
| 12X1-R-1-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12X1 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 19 lb |
| 12X1-R-1-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12X1 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 19 lb |
| 12X2-R-1-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12X2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 19 lb |
| 12X2-R-1-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12X2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 19 lb |
| 12X2 1/2-R-1-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12X2 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 19 lb |
| 12X2 1/2-R-1-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12X2 1/2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 19 lb |
| 12X3-R-1-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12X3 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 19 lb |
| 12X3-R-1-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12X3 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 19 lb |
| 12X4-R-1-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12X4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 19 lb |
| 12X4-R-1-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12X4 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 19 lb |
| 12X5-R-1-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12X5 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 19 lb |
| 12X5-R-1-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12X5 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 19 lb |
| 12X6-R-1-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12X6 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 19 lb |
| 12X6-R-1-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12X6 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 19 lb |
| 12X8-R-1-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12X8 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 19 lb |
| 12X8-R-1-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12X8 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 19 lb |
| 12X10-R-1-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12X10 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 19 lb |
| 12X10-R-1-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12X10 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 19 lb |