Item # |
CAD |
Size |
Weight |
|---|---|---|---|
| 1/2X60-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 1/2 x 60 | Weight N/A 3.5 lb |
| 1/2X66-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 1/2 x 66 | Weight N/A 3.83 lb |
| 1/2X72-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 1/2 x 72 | Weight N/A 4.16 lb |
| 5/8X8-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 5/8 x 8 | Weight N/A 0.99 lb |
| 5/8X10-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 5/8 x 10 | Weight N/A 1.16 lb |
| 5/8X12-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 5/8 x 12 | Weight N/A 1.34 lb |
| 5/8X14-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 5/8 x 14 | Weight N/A 1.51 lb |
| 5/8X18-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 5/8 x 18 | Weight N/A 1.86 lb |
| 5/8X24-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 5/8 x 24 | Weight N/A 2.38 lb |
| 5/8X30-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 5/8 x 30 | Weight N/A 2.9 lb |
| 5/8X36-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 5/8 x 36 | Weight N/A 3.43 lb |
| 5/8X42-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 5/8 x 42 | Weight N/A 3.77 lb |
| 5/8X48-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 5/8 x 48 | Weight N/A 4.47 lb |
| 5/8X54-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 5/8 x 54 | Weight N/A 4.99 lb |
| 5/8X60-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 5/8 x 60 | Weight N/A 5.51 lb |
| 5/8X66-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 5/8 x 66 | Weight N/A 6.04 lb |
| 5/8X72-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 5/8 x 72 | Weight N/A 6.56 lb |
| 3/4X8-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 3/4 x 8 | Weight N/A 1.47 lb |
| 3/4X10-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 3/4 x 10 | Weight N/A 1.72 lb |
| 3/4X12-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 3/4 x 12 | Weight N/A 1.97 lb |
| 3/4X14-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 3/4 x 14 | Weight N/A 2.22 lb |
| 3/4X18-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 3/4 x 18 | Weight N/A 2.72 lb |
| 3/4X24-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 3/4 x 24 | Weight N/A 3.48 lb |
| 3/4X30-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 3/4 x 30 | Weight N/A 4.22 lb |
| 3/4X36-278-BLK STL WLD EYE ROD |
CAD
N/A |
Size N/A 3/4 x 36 | Weight N/A 4.98 lb |