Item # |
CAD |
Nominal Size |
Housing Material |
Coatings |
Weight |
|---|---|---|---|---|---|
| 2-256C-CS-GAL-GUIDE |
CAD
N/A |
Nominal Size N/A 2 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 32.3 lb |
| 2-1/2-256C-CS-GAL |
CAD
N/A |
Nominal Size N/A 2 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 32.3 lb |
| 3-256C-CS-GAL |
CAD
N/A |
Nominal Size N/A 3 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 32.3 lb |
| 3-1/2-256C-CS-GAL |
CAD
N/A |
Nominal Size N/A 3 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 32.3 lb |
| 4-256C-CS-GAL-GUIDE |
CAD
N/A |
Nominal Size N/A 4 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 32.3 lb |
| 5-256C-CS-GAL-GUIDE |
CAD
N/A |
Nominal Size N/A 5 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 32.3 lb |
| 2-1/2-256D-CS-GAL |
CAD
N/A |
Nominal Size N/A 2 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 32.3 lb |
| 3-256D-CS-GAL-GUIDE |
CAD
N/A |
Nominal Size N/A 3 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 48.3 lb |
| 3-1/2-256D-CS-GAL |
CAD
N/A |
Nominal Size N/A 3 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 48.3 lb |
| 4-256D-CS-GAL-GUIDE |
CAD
N/A |
Nominal Size N/A 4 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 48.3 lb |
| 5-256D-CS-GAL |
CAD
N/A |
Nominal Size N/A 5 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 48.3 lb |
| 6-256D-CS-GAL |
CAD
N/A |
Nominal Size N/A 6 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 48.3 lb |
| 5-256E-CS-GAL-GUIDE |
CAD
N/A |
Nominal Size N/A 5 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 57.0 lb |
| 6-256E-CS-GAL |
CAD
N/A |
Nominal Size N/A 6 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 57.0 lb |
| 8-256E-CS-GAL |
CAD
N/A |
Nominal Size N/A 8 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 57.0 lb |
| 8-256F-CS-GAL-GUIDE |
CAD
N/A |
Nominal Size N/A 8 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 72.1 lb |
| 10-256F-CS-GAL |
CAD
N/A |
Nominal Size N/A 10 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 84.5 lb |
| 12-256F-CS-GAL |
CAD
N/A |
Nominal Size N/A 12 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 84.5 lb |
| 12-256G-CS-GAL |
CAD
N/A |
Nominal Size N/A 12 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 103.2 lb |
| 14-256G-CS-GAL |
CAD
N/A |
Nominal Size N/A 14 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 129.1 lb |
| 16-256G-CS-GAL |
CAD
N/A |
Nominal Size N/A 16 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 129.1 lb |
| 18-256H-CS-GAL |
CAD
N/A |
Nominal Size N/A 18 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 153.3 lb |
| 20-256H-CS-GAL |
CAD
N/A |
Nominal Size N/A 20 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 153.3 lb |
| 24-256J-CS-GAL |
CAD
N/A |
Nominal Size N/A 24 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Weight N/A 174.4 lb |
| 6-256D-CS-304SS-GUIDE |
CAD
N/A |
Nominal Size N/A 6 in | Housing Material N/A Carbon Steel | Coatings N/A Stainless | Weight N/A 0 lb |