Batch CAD Cart (0)
  • Cart is empty
J.B. Smith oil country tubular fittings, swages and bull plugs add an important dimension to the industry’s leading line of flow control products offered by Anvil. J.B. Smith is a respected name and its products are well known for high quality and consistency
26 - 46 of 46 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Nominal Size (in)

Material

Item #

CAD

Nominal Size

Material

Weight

N/A N/A 2-1/2 x 2 in N/A Grade J-55 N/A 6.12 lb
N/A N/A 2-1/2 x 2-1/2 in N/A Grade J-55 N/A 5.8 lb
N/A N/A 2-1/2 x 2-1/2 in N/A Grade J-55 N/A 5.82 lb
N/A N/A 2-1/2 x 2-1/2 in N/A Grade J-55 N/A 5.9 lb
N/A N/A 3 x 2 in N/A Grade J-55 N/A 12.38 lb
N/A N/A 3 x 2 in N/A Grade J-55 N/A 13.44 lb
N/A N/A 3 x 2 1/2 in N/A Grade N-80 N/A 15 lb
N/A N/A 3 x 2-1/2 in N/A Grade J-55 N/A 11.6 lb
N/A N/A 3 x 2-1/2 in N/A Grade J-55 N/A 9.65 lb
N/A N/A 3 x 2-1/2 in N/A Grade J-55 N/A 9.68 lb
N/A N/A 3 x 2-1/2 in N/A Grade J-55 N/A 10 lb
N/A N/A 3 x 3 in N/A Grade J-55 N/A 13.00 lb
N/A N/A 3 x 3 in N/A Grade J-55 N/A 10.38 lb
N/A N/A 4 x 3 in N/A Grade J-55 N/A 15.85 lb
N/A N/A 4 x 4 in N/A Grade J-55 N/A 15.36 lb
N/A N/A 2-1/2 x 2-1/2 in N/A Grade J-55 N/A 5.12 lb
N/A N/A 2-1/2 x 2-1/2 in N/A Grade J-55 N/A 7.00 lb
N/A N/A 3 x 3 in N/A Grade J-55 N/A 8.20 lb
N/A N/A 3 x 3 in N/A Grade J-55 N/A 10 lb
N/A N/A 2-1/2 x 2 in N/A Grade J-55 N/A 6.15 lb
N/A N/A 4-1/2 x 3 in N/A Grade J-55 N/A 11 lb
26 - 46 of 46 | Results Per Page | View | Unit of Measure
1 2