3000# Forged Carbon Steel Threaded Round Head Plug ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).
Item # |
CAD |
Nominal Size |
Material |
Weight |
Quantity |
---|---|---|---|---|---|
1/2-42RP3-FS |
N/A ![]() |
N/A 1/2 in | N/A Forged Carbon Steel | N/A 0.26 lb | |
3/4-42RP3-FS |
N/A ![]() |
N/A 3/4 in | N/A Forged Carbon Steel | N/A 0.44 lb | |
1-42RP3-FS |
N/A ![]() |
N/A 1 in | N/A Forged Carbon Steel | N/A 0.75 lb | |
1-1/4-42RP3-FS |
N/A ![]() |
N/A 1-1/4 in | N/A Forged Carbon Steel | N/A 1.21 lb | |
1-1/2-42RP3-FS |
N/A ![]() |
N/A 1-1/2 in | N/A Forged Carbon Steel | N/A 1.57 lb | |
2-42RP3-FS |
N/A ![]() |
N/A 2 in | N/A Forged Carbon Steel | N/A 3.24 lb |