
Item # |
Material |
Finish |
Rod Size |
Quantity |
|---|---|---|---|---|
| 1/4-Rod-72in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 0.25 in | |
| 3/8-Rod-72in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 3/8 in | |
| 1/2-Rod-72in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 1/2 in | |
| 5/8-Rod-72in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 5/8 in | |
| 3/4-Rod-72in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 3/4 in | |
| 7/8-Rod-72in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 0.875 in | |
| 1-Rod-72in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 1 in | |
| 1/4-Rod-120in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 0.25 in | |
| 3/8-Rod-120in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 3/8 in | |
| 1/2-Rod-120in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 1/2 in | |
| 5/8-Rod-120in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 5/8 in | |
| 3/4-Rod-120in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 3/4 in | |
| 7/8-Rod-120in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 0.875 in | |
| 1-Rod-120in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 1 in | |
| 1 1/4-Rod-120in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 1.25 in | |
| 1 1/2-Rod-120in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 1.5 in | |
| 1/4-Rod-144in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 0.25 in | |
| 3/8-Rod-144in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 3/8 in | |
| 1/2-Rod-144in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 1/2 in | |
| 5/8-Rod-144in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 5/8 in | |
| 3/4-Rod-144in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 3/4 in | |
| 7/8-Rod-144in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 0.875 in | |
| 1-Rod-144in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 1 in | |
| 1 1/4-Rod-144in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 1.25 in | |
| 1 1/2-Rod-144in-Length-146-CS | N/A Carbon Steel | N/A Plain | N/A 1.5 in |