
 
            | Item # | CAD | Finish | Pipe Size | Weight | Quantity | 
|---|---|---|---|---|---|
| 2-432-BLK SLIDE CLAMP | N/A   | N/A Plain | N/A 2 in | N/A 2.00 lb | |
| 2-432-GAL SLIDE CLAMP | N/A   | N/A Hot-Dip Galvanized with Zinc Plated Bolts & Nuts | N/A 2 in | N/A 2.00 lb | |
| 2 1/2-432-BLK SLIDE CLAMP | N/A   | N/A Plain | N/A 2-1/2 in | N/A 3.0 lb | |
| 2 1/2-432-GAL SLIDE CLAMP | N/A   | N/A Hot-Dip Galvanized with Zinc Plated Bolts & Nuts | N/A 2-1/2 in | N/A 3.0 lb | |
| 3-432-BLK SLIDE CLAMP | N/A   | N/A Plain | N/A 3 in | N/A 3.0 lb | |
| 3-432-GAL SLIDE CLAMP | N/A   | N/A Hot-Dip Galvanized with Zinc Plated Bolts & Nuts | N/A 3 in | N/A 3.0 lb | |
| 3 1/2-432-BLK SLIDE CLAMP | N/A   | N/A Plain | N/A 3 1/2 in | N/A 4.0 lb | |
| 3 1/2-432-GAL SLIDE CLAMP | N/A   | N/A Hot-Dip Galvanized with Zinc Plated Bolts & Nuts | N/A 3 1/2 in | N/A 4.0 lb | |
| 4-432-BLK SLIDE CLAMP | N/A   | N/A Plain | N/A 4 in | N/A 4.0 lb | |
| 4-432-GAL SLIDE CLAMP | N/A   | N/A Hot-Dip Galvanized with Zinc Plated Bolts & Nuts | N/A 4 in | N/A 4.0 lb | |
| 5-432-BLK SLIDE CLAMP | N/A   | N/A Plain | N/A 5 in | N/A 5 lb | |
| 5-432-GAL SLIDE CLAMP | N/A   | N/A Hot-Dip Galvanized with Zinc Plated Bolts & Nuts | N/A 5 in | N/A 5 lb | |
| 6-432-BLK SLIDE CLAMP | N/A   | N/A Plain | N/A 6 in | N/A 12 lb | |
| 6-432-GAL SLIDE CLAMP | N/A   | N/A Hot-Dip Galvanized with Zinc Plated Bolts & Nuts | N/A 6 in | N/A 12 lb | |
| 8-432-BLK SLIDE CLAMP | N/A   | N/A Plain | N/A 8 in | N/A 15 lb | |
| 8-432-GAL SLIDE CLAMP | N/A   | N/A Hot-Dip Galvanized with Zinc Plated Bolts & Nuts | N/A 8 in | N/A 15 lb | |
| 10-432-BLK SLIDE CLAMP | N/A   | N/A Plain | N/A 10 in | N/A 18 lb | |
| 10-432-GAL SLIDE CLAMP | N/A   | N/A Hot-Dip Galvanized with Zinc Plated Bolts & Nuts | N/A 10 in | N/A 18 lb | |
| 12-432-BLK SLIDE CLAMP | N/A   | N/A Plain | N/A 12 in | N/A 21.00 lb | |
| 12-432-GAL SLIDE CLAMP | N/A   | N/A Hot-Dip Galvanized with Zinc Plated Bolts & Nuts | N/A 12 in | N/A 21.00 lb | |
| 14-432-BLK SLIDE CLAMP | N/A   | N/A Plain | N/A 14 in | N/A 41.0 lb | |
| 14-432-GAL SLIDE CLAMP | N/A   | N/A Hot-Dip Galvanized with Zinc Plated Bolts & Nuts | N/A 14 in | N/A 41.0 lb | |
| 16-432-BLK SLIDE CLAMP | N/A   | N/A Plain | N/A 16 in | N/A 46 lb | |
| 16-432-GAL SLIDE CLAMP | N/A   | N/A Hot-Dip Galvanized with Zinc Plated Bolts & Nuts | N/A 16 in | N/A 46 lb | |
| 18-432-BLK SLIDE CLAMP | N/A   | N/A Plain | N/A 18 in | N/A 52.00 lb | 
