
Item # |
CAD |
Rod Size |
Finish |
Max Load |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 3/8-52-CONCRETE ROD ATTCH PLT |
N/A |
N/A 3/8 | N/A Plain | N/A 730 lb | N/A 11.6 lb | |
| 3/8-52-GAL CONCRETE ROD ATTCH PLT |
N/A |
N/A 3/8 | N/A Hot-Dip Galvanized | N/A 730 lb | N/A 11.6 lb | |
| 1/2-52-CONCRETE ROD ATTCH PLT |
N/A |
N/A 1/2 | N/A Plain | N/A 1350 lb | N/A 11.6 lb | |
| 1/2-52-GAL CONCRETE ROD ATTCH PLT |
N/A |
N/A 1/2 | N/A Hot-Dip Galvanized | N/A 1350 lb | N/A 11.6 lb | |
| 5/8-52-CONCRETE ROD ATTCH PLT |
N/A |
N/A 5/8 | N/A Plain | N/A 2160 lb | N/A 15.1 lb | |
| 5/8-52-GAL CONCRETE ROD ATTCH PLT |
N/A |
N/A 5/8 | N/A Hot-Dip Galvanized | N/A 2160 lb | N/A 15.1 lb | |
| 3/4-52-CONCRETE ROD ATTCH PLT |
N/A |
N/A 3/4 | N/A Plain | N/A 3230 lb | N/A 16.1 lb | |
| 3/4-52-GAL CONCRETE ROD ATTCH PLT |
N/A |
N/A 3/4 | N/A Hot-Dip Galvanized | N/A 3230 lb | N/A 16.1 lb | |
| 7/8-52-CONCRETE ROD ATTCH PLT |
N/A |
N/A 7/8 | N/A Plain | N/A 4480 lb | N/A 16.7 lb | |
| 7/8-52-GAL CONCRETE ROD ATTCH PLT |
N/A |
N/A 7/8 | N/A Hot-Dip Galvanized | N/A 4480 lb | N/A 16.7 lb | |
| 1-52-CONCRETE ROD ATTCH PLT |
N/A |
N/A 1 | N/A Plain | N/A 5900 lb | N/A 34.9 lb | |
| 1-52-GAL CONCRETE ROD ATTCH PLT |
N/A |
N/A 1 | N/A Hot-Dip Galvanized | N/A 5900 lb | N/A 34.9 lb | |
| 1 1/4-52-CONCRETE ROD ATTCH PLT |
N/A |
N/A 1 1/4 | N/A Plain | N/A 9,500 lb | N/A 40.9 lb | |
| 1 1/4-52-GAL CONCRETE ROD ATTCH PLT |
N/A |
N/A 1 1/4 | N/A Hot-Dip Galvanized | N/A 9,500 lb | N/A 40.9 lb |