
Item # |
CAD |
BIM |
Valve Size |
Operation Type |
Body Material |
Weight |
Quantity |
|---|---|---|---|---|---|---|---|
| 1-06-850-FNPT |
N/A |
N/A |
N/A 1 in | N/A Handle | N/A ASTM B584 C85700 | N/A 2.064 lb | |
| 1 1/4-06-850-FNPT |
N/A |
N/A |
N/A 1 1/4 in | N/A Handle | N/A ASTM B584 C85700 | N/A 2.615 lb | |
| 1 1/2-06-850-FNPT |
N/A |
N/A |
N/A 1 1/2 in | N/A Handle | N/A ASTM B584 C85700 | N/A 3.717 lb | |
| 2-06-850-FNPT |
N/A |
N/A |
N/A 2 in | N/A Handle | N/A ASTM B584 C85700 | N/A 5.445 lb |