
Item # |
CAD |
BIM |
Valve Size |
Body Material |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 1/2-06-824 |
N/A |
N/A |
N/A 1/2 in | N/A Cast Brass | N/A 0.86 lb | |
| 3/4-06-824 |
N/A |
N/A |
N/A 3/4 in | N/A Cast Brass | N/A 1.1 lb | |
| 1-06-824 |
N/A |
N/A |
N/A 1 in | N/A Cast Brass | N/A 1.7 lb | |
| 1 1/4-06-824 |
N/A |
N/A |
N/A 1 1/4 in | N/A Cast Brass | N/A 2.23 lb | |
| 1 1/2-06-824 |
N/A |
N/A |
N/A 1 1/2 in | N/A Cast Brass | N/A 3.16 lb | |
| 2-06-824 |
N/A |
N/A |
N/A 2 in | N/A Cast Brass | N/A 4.83 lb |