
Industry Standards/Certifications |
N/A FM Approved. CSA standard B51 certified. |
Type |
N/A TRI-FLEX LOOP® |
Style |
N/A Flanged |
Nominal Pipe Size |
N/A 12 |
Pressure at 70 °F |
N/A 175 psi |
Material |
N/A 300ss Ferrule 321ss Close pitch Annular Corrugated Hose and 304ss Braid CS 150# Plate Flanges Schd-40 Carbon Steel Elbow |
Compression Movements |
N/A 4 in |
Extension Movements |
N/A 4 in |
Parallel Movements |
N/A 4 in |
Rotation "X" Axis Movements |
N/A 3 º |
Non-Parallel "Y" Axis Movements |
N/A 2 in |
| Spring Rate1 | N/A 158 lbf |
Product Number |
N/A 0390234466 |
UPC Code |
N/A 69029159371 |
Weight |
N/A 936 lb |