
| Industry Standards/Certifications | N/A No agency approvals for this product. | 
| Type | N/A Flange Adapter | 
| Style | N/A Grooved | 
| Nominal Size | N/A 6 in | 
| Housing Material | N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B | 
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | 
| Product Number | N/A 0890089097 | 
| UPC Code | N/A 69029195174 | 
| Weight | N/A 50.0 lb | 
