ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
marketing@asc-es.com
Print
Back
BIM/CAD Content Library
>
Pipe Joining Systems
>
High Pressure Fittings
>
SCI Forged Steel
>
NPTxSW Reducing Couplings
> 1/4-42CPSXT-FS
42CPSXT 1/4 3000 TH X SW COUPLING FORG
Unit of Measure
Imperial
Specifications
Type
N/A
Coupling
Connection Type
N/A
FNPT x SW
Nominal Size
N/A
1/4 in
Material
N/A
Forged Carbon Steel
Finish
N/A
Plain
Product Number
N/A
4308000202
UPC Code
N/A
NA
HPH Code
N/A
NA