ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
marketing@asc-es.com
Print
Back
BIM/CAD Content Library
>
Pipe Joining Systems
>
High Pressure Fittings
>
SCI Forged Steel
>
Fig. 52E3 - 90º Elbow
> 1-52E3
52E3 - 1 3000 SW 90 ELBOW FORGED
Unit of Measure
Imperial
Specifications
Brand
N/A
SCI
Type
N/A
Elbow
Style
N/A
Socket Weld
Nominal Size
N/A
1 in
Class
N/A
3000
Material
N/A
Carbon Steel
Product Number
N/A
4308003110
UPC Code
N/A
09220126768
HPH Code
N/A
NA
Weight
N/A
1.1 lb