ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
marketing@asc-es.com
Print
Back
BIM/CAD Content Library
>
Pipe Joining Systems
>
High Pressure Fittings
>
SCI Forged Steel
>
Fig. 43TO3 - Threaded Outlet
> 1 1/2 x 6-36-43TO3-316SS
43TO3 - 1 1/2 X 6-36 3000 TH OUTLET 316SS
Unit of Measure
Imperial
Specifications
Brand
N/A
SCI
Type
N/A
Outlet
Style
N/A
Threaded
Class
N/A
3000
Nominal Outlet
N/A
1 1/2 in
Nominal Header
N/A
6 to 36 in
Material
N/A
Stainless Steel 316/316L
Product Number
N/A
NA
UPC Code
N/A
NA
HPH Code
N/A
NA
Weight
N/A
1.00 lb