ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
marketing@asc-es.com
Print
Back
BIM/CAD Content Library
>
Pipe Joining Systems
>
High Pressure Fittings
>
SCI Forged Steel
>
Fig. 43SO3 - Socket Weld Outlet
> 1 x 3-36-43SO3
43SO3 - 1 X 3-36 3000 SW OUTLET
Unit of Measure
Imperial
Specifications
Brand
N/A
SCI
Type
N/A
Outlet
Style
N/A
Socket Weld
Class
N/A
3000
Nominal Outlet
N/A
1 in
Nominal Header
N/A
3 to 36 in
Material
N/A
Carbon Steel
Product Number
N/A
4348000040
UPC Code
N/A
09220131528
HPH Code
N/A
NA
Weight
N/A
0.5 lb