Print Back
Unit of Measure

Specifications

Brand

N/A SCI

Type

N/A Union

Style

N/A Threaded

Nominal Size

N/A 3/8 in

Class

N/A 3000

Material

N/A Carbon Steel

Product Number

N/A 4308002554

UPC Code

N/A 09220126656

HPH Code

N/A NA

Weight

N/A 0.5 lb