Print Back
Unit of Measure

Specifications

Type

N/A Tee

Connection Type

N/A Socket Weld

Nominal Size

N/A 1/4 in

Material

N/A Forged Carbon Steel

Coatings

N/A Plain

Class

N/A 3000

Product Number

N/A 52T3002

UPC Code

N/A 09220127101

HPH Code

N/A NA

Weight

N/A 0.1 lb