Print Back
Unit of Measure

Specifications

Type

N/A Reducing Tee

Connection Type

N/A Socket Weld

Nominal Size

N/A 1 1/2 x 1/2 in

Material

N/A Forged Carbon Steel

Coatings

N/A Plain

Class

N/A 6000

Product Number

N/A 52RT6014004

UPC Code

N/A 09220127072

HPH Code

N/A NA

Weight

N/A 7.2 lb