ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
marketing@asc-es.com
Print
Back
BIM/CAD Content Library
>
Pipe Joining Systems
>
High Pressure Fittings
>
SCI Forged Steel
>
Fig. 52IN3 – Insert Fitting
> 1 1/2x3/4-52IN3-FS
52IN3 1 1/2x3/4 3000 SW INSERT FORGED
Unit of Measure
Imperial
Specifications
Type
N/A
Reducer Insert
Connection Type
N/A
Socket Weld
Nominal Size
N/A
1 1/2 x 3/4 in
Material
N/A
Forged Carbon Steel
Finish
N/A
Plain
Class
N/A
3000
Product Number
N/A
52IN3014006
UPC Code
N/A
09220126849
HPH Code
N/A
NA
Weight
N/A
1.2 lb