ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
marketing@asc-es.com
Print
Back
BIM/CAD Content Library
>
Pipe Joining Systems
>
High Pressure Fittings
>
SCI Forged Steel
>
Fig. 52C3 - Cap
> 3-52C3-316SS
52C3 - 3 3000 SW CAP 316SS
Unit of Measure
Imperial
Specifications
Type
N/A
Pipe Cap
Style
N/A
Socket Weld
Nominal Size
N/A
3 in
Class
N/A
3000
Material
N/A
Stainless Steel 316/316L
Product Number
N/A
NA
UPC Code
N/A
NA
HPH Code
N/A
NA
Weight
N/A
6 lb