ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
marketing@asc-es.com
Print
Back
BIM/CAD Content Library
>
Pipe Joining Systems
>
High Pressure Fittings
>
SCI Forged Steel
>
Fig. 52C3 - Cap
> 2 1/2-52C3
52C3 - 2 1/2 3000 SW CAP FORGED
Unit of Measure
Imperial
Specifications
Type
N/A
Pipe Cap
Style
N/A
Socket Weld
Nominal Size
N/A
2 1/2 in
Class
N/A
3000
Material
N/A
Carbon Steel
Product Number
N/A
4308002916
UPC Code
N/A
09220126730
HPH Code
N/A
NA
Weight
N/A
3.10 lb