Print Back

2000# Forged Carbon Steel Threaded Cross ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure

Specifications

Type

N/A Cross

Style

N/A Threaded

Nominal Size

N/A 1/8 in

Material

N/A Forged Carbon Steel

Class

N/A 2000

Product Number

N/A 4308002650

UPC Code

N/A 09220126675

HPH Code

N/A NA

Weight

N/A 0.37 lb