ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
marketing@asc-es.com
Print
Back
BIM/CAD Content Library
>
Pipe Joining Systems
>
High Pressure Fittings
>
SCI Forged Steel
>
Fig. 42T2 - Tee
> 3-42T2
42T2 - 3 2000 THRD TEE FORGED
Unit of Measure
Imperial
Specifications
Type
N/A
Tee
Connection Type
N/A
Threaded
Nominal Size
N/A
3 in
Material
N/A
Forged Carbon Steel
Coatings
N/A
Plain
Class
N/A
2000
Product Number
N/A
42T2030
UPC Code
N/A
09220126618
HPH Code
N/A
NA
Weight
N/A
13.40 lb