Print Back

6000# Forged Carbon Steel Threaded Cap ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure

Specifications

Type

N/A Cap

Style

N/A Threaded

Nominal Size

N/A 1 in

Material

N/A Carbon Steel

Class

N/A 6000

Product Number

N/A 4308000056

UPC Code

N/A 09220126185

HPH Code

N/A NA

Weight

N/A 1.56 lb