Industry Standards/Certifications |
N/A ASME B16.14; ASTM A536 Grade 65-45-12; ASME B1.20.1 |
Type |
N/A Plug |
Style |
N/A MNPT |
Nominal Size |
N/A 1/2 in |
Material |
N/A Ductile Iron conforming ASTM A536 Grade 65-45-12 |
Coatings |
N/A Black |
Max. Rated Pressure |
N/A 500 psi |
Product Number |
N/A 0840006001 |
UPC Code |
N/A 66242801960 |
HPH Code |
N/A NA |
Weight |
N/A 0.1 lb |