Industry Standards/Certifications |
N/A ASME B16.3; ASTM A536 Grade 65-45-12; ASME B1.20.1 |
Type |
N/A Tee |
Style |
N/A FNPT x FNPT x FNPT |
Nominal Size |
N/A 2 x 2 x 1 1/2 in |
Material |
N/A Ductile Iron conforming ASTM A536 Grade 65-45-12 |
Max. Rated Pressure |
N/A 500 psi |
Product Number |
N/A 0840004618 |
UPC Code |
N/A 69029194476 |
HPH Code |
N/A NA |
Weight |
N/A 2.18 lb |
Coatings |
N/A Black |