Industry Standards/Certifications |
N/A ASME B16.3; ASTM A-536 Grade 65-45-12; ASME B1.20.1 |
Type |
N/A Elbow |
Style |
N/A FNPT x FNPT |
Nominal Size |
N/A 1 1/4 in |
Material |
N/A Ductile Iron conforming to ASTM A536 Grade 65-45-12 |
Coatings |
N/A Black |
Max. Rated Pressure |
N/A 500 psi |
Product Number |
N/A 0840002141 |
UPC Code |
N/A 69029194427 |
HPH Code |
N/A NA |
Weight |
N/A 0.73 lb |