Industry Standards/Certifications |
N/A ASME B16.4; ASTM A-126; ASTM A-153; ASME B1.20.1 |
Type |
N/A Cross |
Style |
N/A FNPT x FNPT x FNPT x FNPT |
Nominal Size |
N/A 1 1/2 x 1 1/2 x 1 x 1 in |
Material |
N/A Cast Iron conforming ASTM A-126 (A) |
Coatings |
N/A Black |
Max. Rated Pressure |
N/A 300 psi |
Product Number |
N/A 0800006736 |
UPC Code |
N/A 69029194400 |
HPH Code |
N/A NA |
Weight |
N/A 2.40 lb |