Industry Standards/Certifications |
N/A ASME B16.4 Class 125; ASTM A-126; ASTM A-153 Class A; ASME B1.20.1 |
Type |
N/A Elbow |
Style |
N/A FNPT x FNPT |
Nominal Size |
N/A 1 1/2 in |
Material |
N/A Cast Iron conforming to ASTM A-126 |
Coatings |
N/A Black |
Max. Rated Pressure |
N/A 300 psi |
Product Number |
N/A 0800002198 |
UPC Code |
N/A 69029194342 |
HPH Code |
N/A NA |
Weight |
N/A 1.80 lb |