
Pipe Size |
N/A 20 |
Bolt Size |
N/A 3/4 |
Material |
N/A Carbon Steel |
Finish |
N/A Hot-Dip Galvanized |
Service |
N/A For support of stationary steel pipe risers, cast iron pipe or conduit. This product is not intended for use with hanger rods. |
Maximum Temperature |
N/A 450 ºF |
Max Load |
N/A 2900 lbf |
Approvals |
N/A Complies with Federal Specification A-A-1192A (Type 8) WW-H-171-E (Type 8) , ANSI/MSS SP-69 and MSS SP-58 (Type 8). UL, ULC Listed (Sizes 1 1 ⁄ 2 " - 8"). |
Instalation |
N/A Clamp is fitted and bolted preferably below a coupling, hub or welded lugs on steel pipe. Bolt torques should be per industry standards. Clamp is designed for standard steel pipe O.D. and this must be considered in sizing the riser for other types of piping. |
Torque Values |
N/A 150 |
Product Number |
N/A 0500361191 |
UPC Code |
N/A 69029114689 |
HPH Code |
N/A 034GR3979R |
Weight |
N/A 35 lb |