
Industry Standards/Certifications |
N/A No agency approvals for this product. |
Type |
N/A Flange Nipples |
Style |
N/A Plain |
Nominal Size |
N/A 3 in |
Housing Material |
N/A Carbon Steel conforming to ANSI B16.5 |
Coatings |
N/A Black |
Product Number |
N/A 0390052447 |
UPC Code |
N/A 66242801447 |
Weight |
N/A 15.50 lb |