
Type |
N/A Elbow |
Style |
N/A Gruvlok Plain |
Nominal Size |
N/A 5 in |
Body Material |
N/A Carbon Steel pipe conforming to ASTM A 53, Type “E” or “S”, Grade “B” |
Coatings |
N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 |
Product Number |
N/A 0390136885 |
UPC Code |
N/A 69029177911 |
Weight |
N/A 9.20 lb |