
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Adapter Nipple |
Style |
N/A Plain x Groove |
Nominal Size |
N/A 3 in |
Max Working Pressure |
N/A 1000 psi |
Material |
N/A Carbon Steel |
Coatings |
N/A Black |
Product Number |
N/A 0390041978 |
UPC Code |
N/A 69029177975 |
HPH Code |
N/A 605GR1738I |
Weight |
N/A 2.52 lb |