
Industry Standards/Certifications |
N/A cULus Listed |
Type |
N/A Welded Outlet |
Style |
N/A Grooved |
Nominal Size |
N/A 1 1/4 x 4-5 in |
Material |
N/A Sch 40 Pipe, ASTM A-53 Grade A |
Pressure [Max] |
N/A 300 psi |
Schedule |
N/A 40 |
Product Number |
N/A 4360000050 |
UPC Code |
N/A 09220131632 |
HPH Code |
N/A NA |
Weight |
N/A 0.5 lb |