Industry Standards/Certifications |
N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1 |
Type |
N/A Elbow |
Style |
N/A FNPT x FNPT |
Nominal Size |
N/A 4 in |
Material |
N/A Malleable Iron conforming to ASTM A-197 |
Coatings |
N/A Galvanized |
Max. Rated Pressure |
N/A 1000 psi |
Product Number |
N/A 0311512206 |
UPC Code |
N/A 69029103205 |
HPH Code |
N/A 005GR4217 |
Weight |
N/A 13.41 lb |