Industry Standards/Certifications |
N/A ASME B16.39; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.39 |
Type |
N/A Coupling |
Style |
N/A FNPT x FNPT |
Nominal Size |
N/A 3/8 in |
Material |
N/A Malleable Iron conforming ASTM A-197 |
Coatings |
N/A Galvanized |
Max. Rated Pressure |
N/A 600 psi |
Product Number |
N/A 0811538024 |
UPC Code |
N/A 69029112947 |
HPH Code |
N/A NA |
Weight |
N/A 0.26 lb |