Industry Standards/Certifications |
N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1 |
Type |
N/A Flange |
Style |
N/A FNPT |
Nominal Size |
N/A 3/8 in |
Material |
N/A Malleable Iron conforming ASTM A-197 |
Coatings |
N/A Galvanized |
Max. Rated Pressure |
N/A 300 psi |
Product Number |
N/A 0301194809 |
UPC Code |
N/A 69029135441 |
HPH Code |
N/A 005GR3750B |
Weight |
N/A 0.43 lb |