
| Industry Standards/Certifications | N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1 | 
| Type | N/A Adapter | 
| Style | N/A MNPT x FNPT | 
| Nominal Size | N/A 3/4 in | 
| Material | N/A Malleable Iron conforming ASTM A-197 | 
| Coatings | N/A Black | 
| Max. Rated Pressure | N/A 300 psi | 
| Product Number | N/A 4316000502 | 
| UPC Code | N/A 09220124197 | 
| HPH Code | N/A NA | 
| Weight | N/A 0.20 lb | 
