
Type |
N/A Tee |
Style |
N/A Grooved |
Nominal Size |
N/A 12 |
Body Material |
N/A Segment welded schedule 80 steel pipe conforming to ASTM A 106 |
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Anvil Product Number |
N/A 0390039477 |
UPC Code |
N/A 69029194175 |
Weight |
N/A 0 lb |