
| Industry Standards/Certifications | N/A NSF/ANSI 61 | 
| Type | N/A HDPE Coupling | 
| Style | N/A Grooved | 
| Nominal Size | N/A 2 in | 
| Housing Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 | 
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | 
| Gasket Material | N/A EPDM | 
| Gasket Type | N/A Properties in accordance with ASTM D 2000 | 
| Bolt Material | N/A SAE J429, Grade 5, Zinc Electroplated | 
| Heavy Hex Nut | N/A ASTM A563, Grade A, Zinc Electroplated | 
| Coupling Bolts Size | N/A 1/2 x 2 3/8 in | 
| Coupling Bolts Qty. | N/A 4 | 
| Lubrication | N/A Gruvlok Xtreme™ | 
| Application | N/A Recommended for water service, dilute acids, alkaline solutions, oil free air and many chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS. For specific chemical applications, reference the Gruvlok Gasket Recommendations section of the Gruvlok catalog. | 
| Min. Service Temperature Range | N/A -30 ºF | 
| Max. Service Temperature Range | N/A 230 ºF | 
| Product Number | N/A 0390060101 | 
| UPC Code | N/A 69029154234 | 
| Weight | N/A 4.5 lb | 
