Print Back
Recommended for air, water, oil, or gas service to 1,000 PSI NSCWP. Standard subs are threaded for API line pipe and are Weco interchangeable. Also available with butt weld ends.
Unit of Measure

Specifications

Brand

N/A Catawissa

Type

N/A Hammer Union

Connection Type

N/A NPT Threaded End

Nominal Size

N/A 6 in

Nut Material

N/A Ductile Iron

Subs Material

N/A Ductile Iron

Subs Color

N/A Yellow

Nut Color

N/A Black

SUB CWP

N/A 1000 psi

NUT Test

N/A 1500 psi

Product Number

N/A 0838500085

UPC Code

N/A 66242890932

HPH Code

N/A NA

Weight

N/A 44.53 lb